HUBBELL
Image of SCF1224 Flush Cover (Screw-Cover Series) 12 X 24, Carbon Steel - Gray
* Representative image
Image of SCF1224 Flush Cover (Screw-Cover Series) 12 X 24, Carbon Steel - Gray

Flush Cover (Screw-Cover Series) 12 X 24, Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: SCF1224

Flush Cover (Screw-Cover Series) 12X24 Carbon Steel - Gray

Product details

General

Accessory Type

Cover

Application

Designed to mount on enclosure for flush installations.

Catalog Number

SCF1224

Color

Ansi-61 Gray Textured

Construction

Non-Flanged

Cover Type

Flush Cover

EU RoHS Indicator

Yes

Finish Type

Textured

Material

Carbon Steel

Type

Accessory

UPC

786725847778

Dimensions

Height

14 in

Weight

10 lb

Width

26 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1

Resources and downloads