HUBBELL
Image of SCF2424 Flush Cover (Screw-Cover Series) 24 X 24, Carbon Steel - Gray

Flush Cover (Screw-Cover Series) 24 X 24, Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: SCF2424

Flush Cover (Screw-Cover Series) 24X24 Carbon Steel - Gray

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Covers are 14 gauge carbon steel.

General

Accessory Type

Cover

Application

Designed to mount on enclosure for flush installations.

Catalog Number

SCF2424

Color

Ansi-61 Gray Textured

Construction

Non-Flanged

Cover Type

Flush Cover

EU RoHS Indicator

Yes

Finish Type

Textured

Material

Carbon Steel

Type

Accessory

UPC

786725315222

Dimensions

Height

26 in

Weight

15 lb

Width

26 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Logistics

Carton Quantity

1

Pallet Quantity

40