Brand: Wiegmann
Catalog ID: SCF0404G
Accessory Type
Cover
Application
Designed to mount on enclosure for flush installations.
Catalog Number
SCF0404G
Construction
Non-Flanged
Cover Type
Flush Cover
EU RoHS Indicator
No
Finish Type
Galvanized
Material
Carbon Steel
Type
Accessory
UPC
786725847624
Height
6 in
Weight
1 lb
Width
6 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1