HUBBELL
Flush Cover (Screw-Cover Series) 6 X 12, Carbon Steel - Galvanized
Image of SCF0612G Flush Cover (Screw-Cover Series) 6 X 12, Carbon Steel - Galvanized

Flush Cover (Screw-Cover Series) 6 X 12, Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: SCF0612G

Flush Cover (Screw-Cover Series) 6X12 Carbon Steel - Galvanized

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Fabricated from pre-galvanized steel

Covers are 14 gauge G-90 unpainted pre-galvanized steel.

General

Accessory Type

Cover

Application

Designed to mount on enclosure for flush installations.

Catalog Number

SCF0612G

Construction

Non-Flanged

Cover Type

Flush Cover

EU RoHS Indicator

Yes

Finish Type

Galvanized

Material

Carbon Steel

Type

Accessory

UPC

786725847662

Dimensions

Height

8 in

Weight

2 lb

Width

14 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Logistics

Carton Quantity

1

Pallet Quantity

480