Brand: Wiegmann
Catalog ID: SCF0808G
Accessory Type
Cover
Application
Designed to mount on enclosure for flush installations.
Catalog Number
SCF0808G
Construction
Non-Flanged
Cover Type
Flush Cover
EU RoHS Indicator
Yes
Finish Type
Galvanized
Material
Carbon Steel
Type
Accessory
UPC
786725847679
Height
10 in
Weight
2 lb
Width
10 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1