
Brand: Wiegmann
Catalog ID: SCF0808
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Covers are 14 gauge carbon steel.
Accessory Type
Cover
Application
Designed to mount on enclosure for flush installations.
Catalog Number
SCF0808
Color
Ansi-61 Gray Textured
Construction
Non-Flanged
Cover Type
Flush Cover
EU RoHS Indicator
Yes
Finish Type
Textured
Material
Carbon Steel
Type
Accessory
UPC
786725312924
Height
10 in
Weight
2 lb
Width
10 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Yes
Carton Quantity
1
Pallet Quantity
480