HUBBELL
Image of JWE2 N12 Feed-Through End Plate 2.5X2.5 Carbon Steel - Gray

N12 Feed-Through End Plate 2.5X2.5 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: JWE2

N12 Feed-Through End Plate 2.5X2.5 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections feature a hinged-top design for easy wiring. A complete selection of sections and fittings is offered in four sizes.

Carbon steel end plate fitting.

General

Accessory Type

End Plate

Application

For use with JW Series feed-through wireway.

Catalog Number

JWE2

Color

Ansi-61 Gray Smooth

EU RoHS Indicator

No

Finish Type

Polyester Powder

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Accessory

UPC

786725320554

Dimensions

Actual Height

3.88 in

Actual Length

1 in

Actual Width

3.88 in

Depth

1 in

Height

4 in

Weight

1 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

12

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

2240