HUBBELL
N12 Feed-Through 45 Degree Elbow 8X8 Carbon Steel - Gray
Image of JWL458 N12 Feed-Through 45 Degree Elbow 8X8 Carbon Steel - Gray

N12 Feed-Through 45 Degree Elbow 8X8 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: JWL458

N12 Feed-Through 45 Degree Elbow 8X8 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections feature a hinged-top design for easy wiring. A complete selection of sections and fittings is offered in four sizes.

Carbon steel 45 degrees elbow fitting.

General

Accessory Type

Elbow

Application

For use with JW Series feed-through wireway.

Catalog Number

JWL458

Color

Ansi-61 Gray Smooth

EU RoHS Indicator

Finish Type

Polyester Powder

Fitting Type

45 Degree Elbow

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Fitting

UPC

786725323609

Dimensions

Actual Length

9 in

Depth

9 in

Height

14 in

Weight

8 lb

Width

14 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Nema Rating

12

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

48