HUBBELL
JWL90
* Representative image
JWL90

N12 Feed-Through 90 Degree Elbow 2.5X2.5 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

JWL902

N12 Feed-Through 90 Degree Elbow 2.5X2.5 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections feature a hinged-top design for easy wiring. A complete selection of sections and fittings is offered in four sizes.

Carbon steel 90 degrees elbow fitting.

Product details

General

Accessory Type

Elbow

Application

For use with JW Series feed-through wireway.

Catalog Number

JWL902

Color

Ansi-61 Gray Smooth

EU RoHS Indicator

No

Finish Type

Polyester Powder

Fitting Type

90 Degree Elbow

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Fitting

UPC

786725320707

Dimensions

Actual Length

3 in

Depth

3 in

Height

6 in

Weight

2 lb

Width

6 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions