text.skipToContent text.skipToNavigation

JWN663

by Wiegmann 

Catalog ID: JWN663

N12 Feed-Through 3 Inch Nipple 6X6 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections feature a hinged-top design for easy wiring. A complete selection of sections and fittings is offered in four sizes.

  • Carbon steel 3" nipple fitting.
  • Product Details

    General

    Accessory Type Nipple
    Application For use with JW Series feed-through wireway.
    Color Ansi-61 Gray Smooth
    EU RoHS Indicator No
    Finish Type Polyester Powder
    Fitting Type Nipple
    Knockouts No
    Listings UL, CSA
    Material Carbon Steel
    Type Fitting
    UPC 786725322930

    Dimensions

    Actual Height 9.440 in
    Actual Length 9.000 in
    Actual Width 4.450 in
    Depth 9 in
    Height 9 in
    Weight 4 lb
    Width 4 in

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 12
    UL Listed Yes

    Logistics

    Carton Quantity 1

    Resources/Downloads

    Specifications

    Sales Drawings

    3D Models

    Engineering Drawing

    Terms and Conditions