HUBBELL
N1 90 Degree Elbow (Hinged-Cover/Screw-Cover Wireway) 10X10 Carbon Steel - Gray
Image of L101090 N1 90 Degree Elbow (Hinged-Cover/Screw-Cover Wireway) 10X10 Carbon Steel - Gray

N1 90 Degree Elbow (Hinged-Cover/Screw-Cover Wireway) 10X10 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: L101090

N1 90 Degree Elbow (Hinged-Cover/Screw-Cover Wireway) 10X10 Carbon Steel - Gray

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Carbon steel 90 degrees elbow fitting.

General

Accessory Type

Elbow

Application

For use with HS and S Series wireway.

Catalog Number

L101090

Color

Ansi-61 Gray Smooth

Cover Type

Hinged/Screw Cover

EU RoHS Indicator

Yes

Finish Type

Polyester Powder

Fitting Type

90 Degree Elbow

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Fitting

UPC

786725394555

Dimensions

Actual Depth

17.75 in

Actual Height

10.5 in

Actual Length

17.75 in

Actual Width

15.25 in

Depth

18 in

Height

11 in

Weight

17 lb

Width

10 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

18