HUBBELL
N1 45 Degree Elbow 12X12 Carbon Steel - Gray
Image of L121245 N1 45 Degree Elbow 12X12 Carbon Steel - Gray
*Representative image
Image of L121245 N1 45 Degree Elbow 12X12 Carbon Steel - Gray

N1 45 Degree Elbow 12X12 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: L121245

N1 45 Degree Elbow (Hinged-Cover/Screw-Cover Wireway) 12X12 Carbon Steel - Gray

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Carbon steel 45 degrees elbow fitting.

General

Accessory Type

Elbow

Application

For use with HS and S Series wireway.

Catalog Number

L121245

Color

Ansi-61 Gray Smooth

Cover Type

Hinged/Screw Cover

Finish Type

Polyester Powder

Fitting Type

45 Degree Elbow

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Fitting

UPC

786725395453

Dimensions

Actual Depth

18.5 in

Actual Height

11.25 in

Actual Length

18.5 in

Actual Width

12.06 in

Depth

19 in

Height

11 in

Weight

10 lb

Width

12 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1