Brand: Wiegmann
Catalog ID: WLFG25B
Designed to mount on the outside of an enclosure. Can serve as a warning device or signal an event or occurrence.
Catalog Number
WLFG25B
Color
Blue
Type
Signal Light
UPC
786725871186
Height
3.38 in
Weight
1.25 lb
Width
2.89 in
Carton Quantity
1