

Brand: Wiegmann
Catalog ID: LJWL90126A
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.
Accessory Type
Elbow
Application
For use with LJW Series lay-in wireway.
Catalog Number
LJWL90126A
Color
Ansi-61 Gray Smooth
Finish Type
Polyester Powder
Fitting Type
90 Degree Top
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Fitting
UPC
786725329731
Actual Depth
17.75 in
Actual Height
10.5 in
Actual Length
17.75 in
Actual Width
15.25 in
Depth
18 in
Height
11 in
Weight
22 lb
Width
15 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
20