HUBBELL
Image of PMKLRGSS Large Pole Mount Kit 24 - 36 in. 304 Stainless Steel

Large Pole Mount Kit 24 - 36 in. 304 Stainless Steel

Brand: Wiegmann

Catalog ID: PMKLRGSS

Large Pole Mount Kit 24 - 36 in. 304 Stainless Steel

Designed to allow installation of various sized enclosures to a pole.

  • Universal design provides flexibility across various enclosure widths
  • Patent pending design allows for single person installation
  • 14 in. maximum pole diameter
  • Maximum weight limit of 350 lbs

General

Catalog Number

PMKLRGSS

Finish Type

Grained Stainless Steel

Material

Stainless Steel

Type

Pole Mount Kit

UPC

786725883219

Dimensions

Weight

6.5 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Recognized

Logistics

Carton Quantity

1

Pallet Quantity

1