HUBBELL
Large Pole Mount Kit 24 - 36 in. Carbon Steel - Gray
Image of PMKLRG Large Pole Mount Kit 24 - 36 in. Carbon Steel - Gray

Large Pole Mount Kit 24 - 36 in. Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: PMKLRG

Large Pole Mount Kit 24 - 36 in. Carbon Steel - Gray

Designed to allow installation of various sized enclosures to a pole.

  • Universal design provides flexibility across various enclosure widths
  • Patent pending design allows for single person installation
  • 14 in. maximum pole diameter
  • Maximum weight limit of 350 lbs

General

Catalog Number

PMKLRG

Color

Gray

Finish Type

Polyester Powder

Material

Carbon Steel

Type

Pole Mount Kit

UPC

786725883196

Dimensions

Weight

6.5 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Recognized

Logistics

Carton Quantity

1

Pallet Quantity

56