HUBBELL
Image of X1212G N1 Cross (Hinged-Cover/Screw-Cover Wireway) 12X12X16 Carbon Steel - Galvanized

N1 Cross (Hinged-Cover/Screw-Cover Wireway) 12X12X16 Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: X1212G

N1 Cross (Hinged-Cover/Screw-Cover Wireway) 12X12X16 Carbon Steel - Galvanized

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Galvanized cross fitting.

General

Accessory Type

Cross

Application

For use with HS and S Series wireway.

Catalog Number

X1212G

Cover Type

Hinged/Screw Cover

EU RoHS Indicator

Yes

Finish Type

Fitting Type

Cross

Knockouts

Listings

UL, CSA

Material

Carbon Steel

Type

Fitting

UPC

786725852369

Dimensions

Actual Depth

18.5 in

Actual Height

11.25 in

Actual Length

18.5 in

Actual Width

12.06 in

Depth

19 in

Height

11 in

Weight

16 lb

Width

12 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

Logistics

Carton Quantity

1