HUBBELL
Image of LJWL456C N1 Lay-In 45 Degree Elbow Outside 6X6 Carbon Steel - Gray

N1 Lay-In 45 Degree Elbow Outside 6X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: LJWL456C

N1 Lay-In 45 Degree Elbow Outside 6X6 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.

Carbon steel 45 degrees elbow outside-opening fitting.

General

Accessory Type

Elbow

Application

For use with LJW Series lay-in wireway.

Catalog Number

LJWL456C

Color

Ansi-61 Gray Smooth

EU RoHS Indicator

No

Finish Type

Polyester Powder

Fitting Type

45 Degree Outside

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Fitting

UPC

786725328628

Dimensions

Actual Depth

8.75 in

Actual Length

8.75 in

Actual Width

8.75 in

Depth

9 in

Height

12 in

Weight

6 lb

Width

9 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1