Brand: Wiegmann
Catalog ID: LJWL902A
Accessory Type
Elbow
Application
For use with LJW Series lay-in wireway.
Catalog Number
LJWL902A
Color
Ansi-61 Gray Smooth
EU RoHS Indicator
No
Finish Type
Polyester Powder
Fitting Type
90 Degree Top
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Fitting
UPC
786725327065
Actual Depth
7.125 in
Actual Height
7.5 in
Actual Length
7.125 in
Actual Width
4.25 in
Depth
7 in
Height
8 in
Weight
3 lb
Width
4 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
UL Listed
Yes
Carton Quantity
1