
Brand: Wiegmann
Catalog ID: LJWL904A
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.
Accessory Type
Elbow
Application
For use with LJW Series lay-in wireway.
Catalog Number
LJWL904A
Color
Ansi-61 Gray Smooth
EU RoHS Indicator
No
Finish Type
Polyester Powder
Fitting Type
90 Degree Top
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Fitting
UPC
786725328000
Actual Depth
9.08 in
Actual Height
6.04 in
Actual Length
9.08 in
Actual Width
7.04 in
Depth
9 in
Height
6 in
Weight
3 lb
Width
7 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
1
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
96