HUBBELL
Image of LJWN886 N1 Lay-In Nipple 6 Inch 8X8 Carbon Steel - Gray
* Representative image
Image of LJWN886 N1 Lay-In Nipple 6 Inch 8X8 Carbon Steel - Gray

N1 Lay-In Nipple 6 Inch 8X8 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: LJWN886

N1 Lay-In Nipple 6 Inch 8X8 Carbon Steel - Gray

Product details

General

Accessory Type

Nipple

Application

For use with LJW Series lay-in wireway.

Catalog Number

LJWN886

Color

Ansi-61 Gray Smooth

EU RoHS Indicator

No

Finish Type

Polyester Powder

Fitting Type

Nipple

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Fitting

UPC

786725329465

Dimensions

Actual Length

12 in

Depth

12 in

Height

9 in

Weight

8 lb

Width

12 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Terms and Conditions

Engineering Drawing