Brand: Wiegmann
Catalog ID: LJWS2
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.
Accessory Type
Telescope
Application
For use with LJW Series lay-in wireway.
Catalog Number
LJWS2
Color
Ansi-61 Gray Smooth
EU RoHS Indicator
No
Finish Type
Polyester Powder
Knockouts
No
Listings
CSA
Material
Carbon Steel
Type
Fitting
UPC
786725327126
Actual Depth
10.04 in
Actual Height
4.1 in
Actual Length
10.04 in
Actual Width
7.08 in
Depth
10 in
Height
4 in
Weight
4 lb
Width
7 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
Carton Quantity
1