HUBBELL
Image of LJWS2 N1 Lay-In Telescope 2.5X2.5 Carbon Steel - Gray

N1 Lay-In Telescope 2.5X2.5 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: LJWS2

N1 Lay-In Telescope 2.5X2.5 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.

Carbon steel telescope fitting.

General

Accessory Type

Telescope

Application

For use with LJW Series lay-in wireway.

Catalog Number

LJWS2

Color

Ansi-61 Gray Smooth

EU RoHS Indicator

No

Finish Type

Polyester Powder

Knockouts

No

Listings

CSA

Material

Carbon Steel

Type

Fitting

UPC

786725327126

Dimensions

Actual Depth

10.04 in

Actual Height

4.1 in

Actual Length

10.04 in

Actual Width

7.08 in

Depth

10 in

Height

4 in

Weight

4 lb

Width

7 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

1

Configuration

Knockouts

No

Logistics

Carton Quantity

1