Brand: Wiegmann
Catalog ID: JWT8
Accessory Type
Tee
Application
For use with JW Series feed-through wireway.
Catalog Number
JWT8
Color
Ansi-61 Gray Smooth
EU RoHS Indicator
No
Finish Type
Polyester Powder
Fitting Type
Tee
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Fitting
UPC
786725323753
Actual Depth
17.75 in
Actual Height
10.5 in
Actual Length
17.75 in
Actual Width
15.25 in
Depth
18 in
Height
11 in
Weight
15 lb
Width
15 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
12
UL Listed
Yes
Carton Quantity
1