HUBBELL
Image of WAS100SS Oil Tight Hole Seal 1 Inch 304 Stainless Steel
* Representative image
Image of WAS100SS Oil Tight Hole Seal 1 Inch 304 Stainless Steel

Oil Tight Hole Seal 1 Inch 304 Stainless Steel

Brand: Wiegmann

Catalog ID: WAS100SS

Oil Tight Hole Seal 1 Inch 304 Stainless Steel

Product details

General

Accessory Type

Hole Seal

Application

Designed to seal extra push-button holes, conduit openings, and knockout openings from dirt, dust, oil and water.

Catalog Number

WAS100SS

Color

Stainless Steel

EU RoHS Indicator

Yes

Material

Stainless Steel

Type

Accessory

UPC

786725490943

Dimensions

Depth

0.7 in

Dimensions

5 in x 3.5 in x 0.625 in

Height

0.625 in

Length

5 in

Weight

0.1 lb

Width

3.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Industry Standard(s)

  • cULus Recognized Component
  • NEMA 1
  • NEMA 4
  • NEMA 4X
  • NEMA 12
  • NEMA 13
  • File No. E64791

Logistics

Carton Quantity

10

Resources and downloads