HUBBELL
Image of PA1010 N1 Panel Adapter (Hinged-Cover/Screw-Cover Wireway) 10X10 Carbon Steel - Gray

N1 Panel Adapter (Hinged-Cover/Screw-Cover Wireway) 10X10 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: PA1010

N1 Panel Adapter (Hinged-Cover/Screw-Cover Wireway) 10X10 Carbon Steel - Gray

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Carbon steel panel adapter fitting.

General

Accessory Type

Panel Adapter

Application

For use with HS and S Series wireway.

Catalog Number

PA1010

Color

Ansi-61 Gray Textured

Construction

Formed and Spot Welded

Cover Type

Hinged/Screw Cover

EU RoHS Indicator

No

Finish Type

Polyester Powder

Listings

UL, CSA

Material

Carbon Steel

Type

Accessory

UPC

786725394654

Dimensions

Actual Height

1.5 in

Actual Length

11.5 in

Dimensions

12 in x 11 in x 2 in

Height

2 in

Length

12 in

Weight

1 lb

Width

11 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

1

UL Listed

Yes

Logistics

Carton Quantity

5

Pallet Quantity

270