Brand: Wiegmann
Catalog ID: PA1212
Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.
Accessory Type
Panel Adapter
Application
For use with HS and S Series wireway.
Catalog Number
PA1212
Color
Ansi-61 Gray Textured
Construction
Formed and Spot Welded
Cover Type
Hinged/Screw Cover
EU RoHS Indicator
No
Finish Type
Polyester Powder
Listings
UL, CSA
Material
Carbon Steel
Type
Accessory
UPC
786725395651
Actual Depth
13.5 in
Actual Height
1.5 in
Depth
14 in
Height
2 in
Weight
1.6 lb
Width
13 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
1
UL Listed
Yes
Carton Quantity
5
Pallet Quantity
120