HUBBELL
Image of RH1010SS N4X Rain Hood 10x10 - 304SS

N4X Rain Hood 10x10 - 304SS

Brand: Wiegmann

Catalog ID: RH1010SS

N4X Rain Hood 10x10 - 304SS

The N4X Rain Hood is used in conjunction with FF1010 filter fan and exhaust grille. The rain hood will protect the fan and internal components from rain, sleet, snow and standard washdown procedures.

  • Fabricated from 304 Stainless Steel, Replaceble silicone gasket
  • Easily removed for filter fan maintenance
  • Instruction manual and all necessary hardware is inlcuded

General

Catalog Number

RH1010SS

Finish Type

Smooth Grained Finish

Material

Stainless Steel

Type

N4X Rain Hood 10x10 - 304SS

UPC

786725889631

Dimensions

Actual Depth

3.3 in

Actual Height

15.4 in

Actual Width

11.1 in

Certifications And Compliance

Certified Listed

cULus

Logistics

Carton Quantity

1

Pallet Quantity

72