HUBBELL
Surface Cover Only (Screw-Cover) 12 X 12, Carbon Steel - Galvanized
Image of SC1212G Surface Cover Only (Screw-Cover) 12 X 12, Carbon Steel - Galvanized

Surface Cover Only (Screw-Cover) 12 X 12, Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: SC1212G

Surface Cover Only (Screw-Cover) 12X12 Carbon Steel - Galvanized

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Fabricated from pre-galvanized steel

Covers are 16 gauge G-90 pre-galvanized steel.

General

Accessory Type

Cover

Application

For use with NEMA 1 screw cover wall-mount enclosures.

Catalog Number

SC1212G

Construction

Non-Flanged

Cover Type

Surface Cover

EU RoHS Indicator

Yes

Finish Type

Galvanized

Material

Carbon Steel

Type

Accessory

UPC

786725866700

Dimensions

Height

12 in

Weight

3.5 lb

Width

12 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Logistics

Carton Quantity

1

Pallet Quantity

180