HUBBELL
Surface Cover Only (Screw-Cover) 12 X 16, Carbon Steel - Gray
Image of SC1216 Surface Cover Only (Screw-Cover) 12 X 16, Carbon Steel - Gray

Surface Cover Only (Screw-Cover) 12 X 16, Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: SC1216

Surface Cover Only (Screw-Cover) 12X16 Carbon Steel - Gray

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Covers are 16 gauge carbon steel.

General

Accessory Type

Cover

Application

For use with NEMA 1 screw cover wall-mount enclosures.

Catalog Number

SC1216

Color

Ansi-61 Gray Textured

Construction

Non-Flanged

Cover Type

Surface Cover

EU RoHS Indicator

No

Finish Type

Textured

Material

Carbon Steel

Type

Accessory

UPC

786725866519

Dimensions

Height

16 in

Weight

5 lb

Width

12 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

1

Pallet Quantity

124