Brand: Wiegmann
Catalog ID: SC1518G
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Covers are 16 gauge G-90 pre-galvanized steel.
Application
For use with NEMA 1 screw cover wall-mount enclosures.
Catalog Number
SC1518G
EU RoHS Indicator
No
Material
Carbon Steel
Type
Accessory
UPC
786725866762
Height
18 in
Weight
6 lb
Width
15 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
1