MY LISTS
HUBBELL
Image of SCF0406G SCF0406G - Discontinued
Discontinued

SCF0406G - Discontinued

Brand: Wiegmann

Catalog ID: SCF0406G

DISCONTINUED - Flush Cover (Screw-Cover Series) 4X6 Carbon Steel - Galvanized

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Fabricated from pre-galvanized steel

Covers are 16 gauge G-90 unpainted pre-galvanized steel.

General

Application

Designed to mount on enclosure for flush installations.

Catalog Number

SCF0406G

EU RoHS Indicator

Yes

Finish Type

Material

Carbon Steel

Type

Accessory

UPC

786725847631

Dimensions

Height

6 in

Weight

1 lb

Width

8 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes