text.skipToContent text.skipToNavigation

SCF1012G - Discontinued

by Wiegmann 

Catalog ID: SCF1012G

DISCONTINUED - Flush Cover (Screw-Cover Series) 10X12 Carbon Steel - Galvanized

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

  • Fabricated from pre-galvanized steel
  • Covers are 14 gauge G-90 unpainted pre-galvanized steel.

    Product Details

    General

    Accessory Type Cover
    Application Designed to mount on enclosure for flush installations.
    Construction Non-Flanged
    Cover Type Flush Cover
    EU RoHS Indicator Yes
    Finish Type Galvanized
    Material Carbon Steel
    Type Accessory
    UPC 786725847716

    Dimensions

    Height 12 in
    Weight 3.5 lb
    Width 14 in

    Logistics

    Carton Quantity 1

    Resources/Downloads

    Specifications

    Sales Drawings

    3D Models

    Engineering Drawing

    Terms and Conditions