HUBBELL
Flush Cover (Screw-Cover Series) 18 X 18, Carbon Steel - Galvanized
Image of SCF1818G Flush Cover (Screw-Cover Series) 18 X 18, Carbon Steel - Galvanized

Flush Cover (Screw-Cover Series) 18 X 18, Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: SCF1818G

Flush Cover (Screw-Cover Series) 18X18 Carbon Steel - Galvanized

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Fabricated from pre-galvanized steel

Covers are 16 gauge G-90 unpainted pre-galvanized steel.

General

Accessory Type

Cover

Application

Designed to mount on enclosure for flush installations.

Catalog Number

SCF1818G

Construction

Non-Flanged

Cover Type

Flush Cover

EU RoHS Indicator

Yes

Finish Type

Galvanized

Material

Carbon Steel

Type

Accessory

UPC

786725847839

Dimensions

Height

20 in

Weight

8.5 lb

Width

20 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Logistics

Carton Quantity

1

Pallet Quantity

1