HUBBELL
Drip Shield Kit 30 in. 304 Stainless Steel
Image of SSDK30 Drip Shield Kit 30 in. 304 Stainless Steel

Drip Shield Kit 30 in. 304 Stainless Steel

Brand: Wiegmann

Catalog ID: SSDK30

Drip Shield Kit 30 in. 304 Stainless Steel

Drip shields are easily installed and are designed to protect door hardware from dripping water and settling dust.

  • Screws, gasket and sealing washers are included
  • Drip shield fits most single and double door enclosures
  • Stainless steel door clamps are furnished to replace the standard door clamps

General

Catalog Number

SSDK30

Color

Gray

EU RoHS Indicator

No

Finish Type

Grained Stainless Steel

Material

304 Stainless Steel

Type

Drip Shield Kit

UPC

786725367269

Dimensions

Depth

30 in

Weight

4 lb

Width

3.3 in

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • cULus Recognized Component
  • NEMA 1
  • NEMA 4
  • NEMA 4X
  • NEMA 12
  • NEMA 13
  • File No. E64791

Logistics

Carton Quantity

1

Pallet Quantity

240