
Brand: Wiegmann
Catalog ID: SSFK1218
Floor stand kits are utilized to raise most single and double door freestanding enclosures up off of the ground.
Catalog Number
SSFK1218
Color
Gray
EU RoHS Indicator
No
Finish Type
Grained Stainless Steel
Material
304 Stainless Steel
Type
Floor Stand Kit
UPC
786725848010
Depth
18 in
Height
12 in
Weight
38 lb
Width
8 in
EU RoHS Indicator
No
Carton Quantity
1