
Brand: Wiegmann
Catalog ID: SSJWFF6
Designed to protect electrical wiring in areas where corrosion problems exist. A complete selection of sections and fittings is offered in two sizes.
Accessory Type
End Plate
Application
For use with SSJW Series feed-through wireway.
Catalog Number
SSJWFF6
Color
Stainless Steel
EU RoHS Indicator
No
Finish Type
Smooth Grained Finish
Fitting Type
Flexible
Knockouts
No
Listings
UL, CSA
Material
Stainless Steel
Type
Fitting
UPC
786725482801
Actual Depth
8.63 in
Actual Width
8.63 in
Depth
9 in
Height
10 in
Weight
4 lb
Width
9 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
4X
UL Listed
Yes
Knockouts
No
Carton Quantity
1