text.skipToContent text.skipToNavigation

SSJWL904

By Wiegmann 

Catalog ID: SSJWL904

By Wiegmann
Catalog ID:  SSJWL904
N4X 90 Degree Elbow (For Stainless Steel Feed-Through Wireway) 4X4 304 Stainless Steel

Designed to protect electrical wiring in areas where corrosion problems exist. A complete selection of sections and fittings is offered in two sizes.

  • Stainless steel 90 degrees elbow fitting.
  • Product Details

    General

    Accessory Type Elbow
    Application For use with SSJW Series feed-through wireway.
    Color Stainless Steel
    EU RoHS Indicator Yes
    Finish Type Smooth Grained Finish
    Fitting Type 90 Degree Elbow
    Knockouts No
    Listings UL, CSA
    Material Stainless Steel
    Type Fitting
    UPC 786725481354

    Dimensions

    Actual Length 8.000 in
    Depth 8 in
    Height 5 in
    Weight 5 lb
    Width 8 in

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 4X
    UL Listed Yes

    Logistics

    Carton Quantity 1

    Resources and Downloads

    Customer Notices