HUBBELL
Image of SC1616 Surface Cover Only (Screw-Cover) 16 X 16, Carbon Steel - Gray
* Representative image
Image of SC1616 Surface Cover Only (Screw-Cover) 16 X 16, Carbon Steel - Gray

Surface Cover Only (Screw-Cover) 16 X 16, Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: SC1616

Surface Cover Only (Screw-Cover) 16X16 Carbon Steel - Gray

Product details

General

Accessory Type

Cover

Application

For use with NEMA 1 screw cover wall-mount enclosures.

Catalog Number

SC1616

Color

Ansi-61 Gray Textured

Construction

Non-Flanged

Cover Type

Surface Cover

EU RoHS Indicator

Yes

Finish Type

Textured

Material

Carbon Steel

Type

Accessory

UPC

786725866526

Dimensions

Height

16 in

Weight

8 lb

Width

16 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1

Resources and downloads