HUBBELL
Surface Cover Only (Screw-Cover) 18 X 30, Carbon Steel - Galvanized
Image of SC1830G Surface Cover Only (Screw-Cover) 18 X 30, Carbon Steel - Galvanized

Surface Cover Only (Screw-Cover) 18 X 30, Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: SC1830G

Surface Cover Only (Screw-Cover) 18X30 Carbon Steel - Galvanized

Replacement cover for the NEMA Type 1 wall-mount screw-cover enclosure. Designed for easy removal without extracting the screws.

Fabricated from pre-galvanized steel

Covers are 16 gauge G-90 pre-galvanized steel.

General

Accessory Type

Cover

Application

For use with NEMA 1 screw cover wall-mount enclosures.

Catalog Number

SC1830G

Construction

Non-Flanged

Cover Type

Surface Cover

EU RoHS Indicator

Yes

Finish Type

Galvanized

Material

Carbon Steel

Type

Accessory

UPC

786725866816

Dimensions

Height

30 in

Weight

18 lb

Width

18 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Logistics

Carton Quantity

1