Brand: Wiegmann
Catalog ID: SC4848
Replacement cover for the NEMA Type 1 wall-mount screw-cover enclosure. Designed for easy removal without extracting the screws.
Covers are 16 gauge carbon steel.
Accessory Type
Cover
Application
For use with NEMA 1 screw cover wall-mount enclosures.
Catalog Number
SC4848
Color
Gray
Construction
Non-Flanged
Cover Type
Surface Cover
EU RoHS Indicator
No
Finish Type
Textured
Material
Carbon Steel
Type
Accessory
UPC
786725884766
Height
50 in
Weight
20 lb
Width
50 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1