Brand: Wiegmann
Catalog ID: SC0606
Accessory Type
Cover
Application
For use with NEMA 1 screw cover wall-mount enclosures.
Catalog Number
SC0606
Color
Ansi-61 Gray Textured
Construction
Non-Flanged
Cover Type
Surface Cover
EU RoHS Indicator
Yes
Finish Type
Textured
Material
Carbon Steel
Type
Accessory
UPC
786725866403
Height
8 in
Weight
1 lb
Width
8 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1