text.skipToContent text.skipToNavigation

WA1614JS - Discontinued

by Wiegmann 

Catalog ID: WA1614JS

DISCONTINUED - Terminal Strap 16X14

  • Carbon steel terminal strap.
  • Product Details

    General

    Accessory Type Terminal Strap
    Application For use with small JIC NEMA 12 and JIC NEMA 4 enclosures.
    Color Ansi-61 Gray Smooth
    EU RoHS Indicator No
    Finish Type Smooth
    Material Carbon Steel
    Type Accessory
    UPC 786725362530

    Dimensions

    Weight 0.5 lb

    Logistics

    Carton Quantity 1

    Resources/Downloads