HUBBELL
Image of WA1614JTMA Terminal Assembly (Small JIC/N12/N4) 16 X 13

Terminal Assembly (Small JIC/N12/N4) 16 X 13

Brand: Wiegmann

Catalog ID: WA1614JTMA

Terminal Assembly (Small JIC/N12/N4) 16X13

This strong versatile bracket assembly provides a great option for mounting terminal blocks in small JIC NEMA Type 4 and 12 enclosures. Installs easily and accomodates the desired amount of terminal straps or block strips. Order terminal straps and block strips separately.

  • Each bracket assembly consist of two white enamel brackets which mount on weldnuts
  • To select the correct bracket assembly, determine whether the bracket will be mounted parallel to the height or width dimension of the enclosure

Easily installed bracket assembly accommodates the desired number of terminal straps or block strips. Bracket assembly consists of two white enamel brackets which mount on weldnuts.

General

Accessory Type

Bracket

Application

Provides a strong, versatile means for mounting terminal blocks in Wiegmann JIC boxes and other enclosures.

Catalog Number

WA1614JTMA

Color

White

EU RoHS Indicator

Yes

Material

Carbon Steel

Type

Accessory

UPC

786725362684

Dimensions

Weight

1 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Logistics

Carton Quantity

1