HUBBELL
Image of WADW131602BCSS NEMA 4X Deep Hinged Blank Cover 12.8 X 15.9 X 2.8, 304 Stainless Steel

NEMA 4X Deep Hinged Blank Cover 12.8 X 15.9 X 2.8, 304 Stainless Steel

Brand: Wiegmann

Catalog ID: WADW131602BCSS

NEMA 4X Deep Hinged Blank Cover 12.8X15.9X2.8 304 Stainless Steel

The Wiegmann Universal Deep Hinged Door Kit is styled after Wiegmann's N412 Ultimate Series enclosures. Kits are compatible with any NEMA 3R, 4, 4X, and 12 rated enclosures.

  • Quarter-turn style latching for easy access
  • Poured in place gasket
  • Removable concealed hinge
  • Drill template included for ease of mounting and guaranteed alignment

General

Accessory Type

Window/Door Kit

Catalog Number

WADW131602BCSS

EU RoHS Indicator

No

Finish Type

Stainless Steel

Latches Type

Quarter Turn Latch

Material

304 Stainless Steel

Type

Accessory

UPC

786725885497

Dimensions

Actual Depth

2.75 in

Actual Height

12.75 in

Actual Width

15.88 in

Depth

2 in

Height

13 in

Width

16 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Recognized 508A

EU RoHS Indicator

No

Nema Rating

4X

Logistics

Carton Quantity

1

Pallet Quantity

60