HUBBELL
WADW_SS
* Representative image
WADW_SS
WADW_SS_2
WADW_SS_4
+1
WADW_SS_1

NEMA 4X Deep Hinged Window 22.8 X 13.5 X 2.8, 304 Stainless Steel

Brand:

Wiegmann

Catalog ID:

WADW231302SS

NEMA 4X Deep Hinged Window 22.8X13.5X2.8 304 Stainless Steel

The Wiegmann Universal Deep Hinged Door Kit is styled after Wiegmann's N412 Ultimate Series enclosures. Kits are compatible with any NEMA 3R, 4, 4X, and 12 rated enclosures.

  • Quarter-turn style latching for easy access
  • Poured in place gasket
  • Removable concealed hinge
  • Drill template included for ease of mounting and guaranteed alignment
  • Polycarbonate window for clear visibility

Product details

General

Accessory Type

Window/Door Kit

Color

Stainless Steel

EU RoHS Indicator

No

Finish Type

Stainless Steel

Latches Type

Quarter Turn Latch

Material

304 Stainless Steel

Type

Accessory

UPC

786725876730

Dimensions

Actual Depth

2.75 in

Actual Height

22.75 in

Actual Width

13.5 in

Depth

2 in

Height

23 in

Width

13 in

Certifications And Compliance

Certified Listed

UL Recognized 508A

Nema Rating

4X

Logistics

Carton Quantity

1

Resources and downloads