HUBBELL
Image of TANC14176F Adjustable Thermostat Heating Normally Closed 14/176 Fahrenheit
* Representative image
Image of TANC14176F Adjustable Thermostat Heating Normally Closed 14/176 Fahrenheit

Adjustable Thermostat Heating Normally Closed 14/176 Fahrenheit

Brand: Wiegmann

Catalog ID: TANC14176F

Adjustable Thermostat Heating Normally Closed 14/176 Fahrenheit

Product details

General

Application

Heating

Catalog Number

TANC14176F

Color

Gray

Material

PC Plastic

Type

Thermostat

UPC

786725886159

Dimensions

Actual Depth

1.67 in

Actual Height

2.36 in

Actual Width

1.54 in

Depth

2 in

Height

2 in

Width

2 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL/cUL Recognized

Logistics

Carton Quantity

25

Resources and downloads