
Brand: Wiegmann
Catalog ID: CSLM
Male light strip connector for use with LED strip light.
Application
Lighting
Catalog Number
CSLM
Color
White
EU RoHS Indicator
No
Type
Light Strip
UPC
786725885633
Actual Depth
0.5 in
Actual Width
0.7 in
Depth
1 in
Height
2 in
Width
1 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
100
Pallet Quantity
1