HUBBELL
Image of DSPPRB Door Switch, End Limit, Plain Plunger with Release Button

Door Switch, End Limit, Plain Plunger with Release Button

Brand: Wiegmann

Catalog ID: DSPPRB

Door Switch, End Limit, Plain Plunger with Release Button

Door switch with plain plunger and release button for use with LED strip light.

Door switch with plain plunger and release button for use with LED strip light.

General

Application

Lighting

Catalog Number

DSPPRB

EU RoHS Indicator

No

Rated Current

28 - 0.27 A

Type

Door Switch

UPC

786725885701

Dimensions

Actual Depth

1.16 in

Actual Height

3.5 in

Actual Width

1.18 in

Depth

1 in

Height

4 in

Width

1 in

Electrical Ratings

Current Amperage Description

10 - 1.8 A

Frequency Rating

50/60 Hz

Rated Current

28 - 0.27 A

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

1