
Brand: Wiegmann
Catalog ID: EG1010G
Replacement exhaust grille for the FF1010 Series filter fans. Available in light gray or black. Installation is done outside of the enclosure. No tools necessary.
Application
Catalog Number
EG1010G
Color
Gray
Cutout
8.81x8.81
EU RoHS Indicator
No
Material
ABS Plastic
Type
Exhaust Grille
UPC
786725887033
Actual Depth
1.3 in
Actual Height
9.8 in
Actual Width
9.8 in
Depth
1 in
Height
10 in
Mounting Depth
0.98 in
Width
10 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL/cUL Recognized
EU RoHS Indicator
No
Carton Quantity
18
Pallet Quantity
1